0.5 A, 350 V NPN Bipolar Power Transistor

Favorite

Overview

This device is designed for power output stages for television, radio, phonograph and other consumer product applications.

  • Suitable for Transformerless, Line-Operated Equipment
  • High Power Dissipation Rating for High Reliability
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD159G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

-

0.5

350

375

5

-

-

30

240

-

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :