1.5 A, 60 V PNP Bipolar Power Junctions Transistor

Favorite

Overview

This series of plastic, medium-power PNP bipolar junction transistors are designed for use in audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • Audio amplification
  • Audio amplifiers
  • Min DC Current Gain - hFE = 63 @ IC = 0.15 A
  • BD136, BD138, BD140 are complementary with BD135, BD137, BD139
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD13810STU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

PNP

General Purpose

0.5

1.5

60

60

5

-

1

63

160

-

12.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :