Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

BD136: 1.5 A, 45 V PNP Bipolar Power Transistor

Product Description
This series of plastic, medium-power PNP transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.
Features
 
  • DC Current Gain - hFE = 40 (Min) @ IC = 0.15 Adc
  • BD 136, 138, 140 are complementary with BD 135, 137, 139
  • Pb-Free Package is Available*
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free 
 Halide free 
 Active     1.5 A, 45 V PNP Bipolar Power Transistor   PNP   1.5   45   40   250   -   12.5   TO-225-3 
Package Availability
Type
PB free
Standard
TO-225-3 x x