1.5 A, 45V NPN Power Bipolar Junction Transistor

Favorite

Overview

This series of plastic, NPN Power Bipolar Junction Transistor transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • Power supplies
  • Power supplies
  • Minimum Gain - hFE = 100 @ IC = 150 mA
  • BD135, BD137, BD139 are complementary with BD136, BD138, BD140
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD13516S

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

N

NPN

General Purpose

0.5

1.5

45

45

5

-

1

100

250

-

12.5

Price N/A

More Details

BD13516STU

Loading...

Active

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

Y

NPN

General Purpose

0.5

1.5

45

45

5

-

1

100

250

-

12.5

$0.2659

More Details

Show More

1-25 of 25

Products per page

Jump to :