NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BCX70J

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

NPN

General Purpose

0.35

0.2

45

45

5

0.6

0.55

250

460

125

0.35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :