Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

BCW68GL: PNP Bipolar Transistor

Product Description
The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
Features
 
  • Pb-Free Package is Available
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     PNP Bipolar Transistor   PNP   0.8   45   120   400   100   0.225   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     PNP Bipolar Transistor, SS SOT23 GP XSTR PNP 45V   PNP   0.8   45   120   400   100   0.225   SOT-23-3 
Package Availability
Type
PB free
Standard
SOT-23-3 x x