PNP Bipolar Junction Transistor

Overview

The PNP Bipolar Transistor is designed for use in low voltage, high current applications. The device is housed in the SOT-223-4 package, which is designed for medium power surface mount applications.

  • High Current: IC = -1.0 Amp
  • SOT-223 package ensures level mounting, resulting in improved thermal conduction, and allows visual inspection of soldered joints. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die.
  • Available in 12 mm Tape and Reel Use BCP69T1 to order the 7 inch/1000 unit reel. Use BCP69T3 to order the 13 inch/4000 unit reel.
  • NPN Complement is BCP68
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to BCP69

Buy/Parametrics Table
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BCP69T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

235

REEL

1000

N

PNP

General Purpose

0.5

1

20

-

-

-

-

85

375

-

1.5

Price N/A

More Details

BCP69T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

PNP

General Purpose

0.5

1

20

25

5

-

1

85

375

-

1.5

$0.1236

More Details

NSVBCP69T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

PNP

General Purpose

0.5

1

20

25

5

-

1

85

375

-

1.5

$0.088

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.