1.0 A, 80 V NPN Bipolar Junction Transistor

Favorite

Overview

This 1.0 A, 80 V NPN Bipolar Junction Transistor is designed for use in audio amplifier applications. The device is housed in the SOT-223 package, which is designed for medium power surface mount applications.

PNP Complement:
BCP53

Different hFE windows available:
BCP56: 40 - 250
BCP56-10: 63 - 160
BCP56-16: 100 - 250

  • General
  • General
  • Collector current, IC = of 1.0 Amp
  • The SOT-223 package can be soldered using wave or reflow. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die
  • S Prefix for Automotive and Other Applications Requiring Unique
    Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BCP56-16T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

NPN

General Purpose

0.5

1

80

100

5

-

1

100

250

-

1.5

$0.1203

More Details

BCP56-16T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

NPN

General Purpose

0.5

1

80

100

5

-

1

100

250

-

1.5

$0.1203

More Details

SBCP56-16T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

NPN

General Purpose

0.5

1

80

100

5

-

1

100

250

-

1.5

$0.1151

More Details

SBCP56-16T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

NPN

General Purpose

0.5

1

80

100

5

-

1

100

250

-

1.5

$0.1323

More Details

Show More

1-25 of 25

Products per page

Jump to :