100 mA, 30V PNP Bipolar Junction Transistor

Favorite

Overview

This 100 mA, 30V PNP Bipolar Junction Transistor is designed for general purpose amplifier applications. It is housed in the SOT-323/SC-70 package, which is designed for low power surface mount applications.

  • Device Marking:
    BC856AWT1 = 3A
    BC856BWT1 = 3B
    BC857AWT1 = 3E
    BC857BWT1 = 3F
    BC858AWT1 = 3J
    BC858BWT1 = 3K
    BC858CWT1 = 3L
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BC858AWT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

N

PNP

General Purpose

0.3

0.1

30

-

-

-

-

125

250

100

0.15

Price N/A

More Details

BC858AWT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

PNP

General Purpose

0.3

0.1

30

30

5

0.7

0.6

125

250

100

0.15

$0.0211

More Details

NSVBC858AWT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

PNP

General Purpose

0.3

0.1

30

30

5

0.7

0.6

125

250

100

0.15

$0.0216

More Details

Show More

1-25 of 25

Products per page

Jump to :