BC850BL: NPN Bipolar Transistor
Product Description
The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
|
Features |
| |
|
-
Moisture Sensitivity Level: 1
|
-
ESD Rating - Human Body Model: >4000 V
ESD Rating - Machine Model: >400 V
|
-
Pb-Free Packages are Available
|
-
S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
|
|
Applications |
- ESD Protection
- Polarity Reversal Protection
- Data Line Protection
- Inductive Load Protection
- Steering Logic
|
|
|