100 mA, 30 V, NPN Bipolar Junction Transistor

Favorite

Overview

This 100 mA, 30 V, NPN Bipolar Junction Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.

  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Moisture Sensitivity Level: 1
  • ESD Rating - Human Body Model: >4000 V
    ESD Rating - Machine Model: >400 V
  • Pb-Free Packages are Available
  • NSV and S Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BC848CLT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

NPN

General Purpose

0.25

0.1

30

-

-

-

-

420

800

100

0.225

Price N/A

More Details

BC848CLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

NPN

General Purpose

0.25

0.1

30

30

5

0.7

0.7

420

800

100

0.225

$0.0115

More Details

BC848CLT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

F

NPN

General Purpose

0.25

0.1

30

30

5

0.7

0.7

420

800

100

0.225

$0.01

More Details

NSVBC848CLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

NPN

General Purpose

0.25

0.1

30

30

5

0.7

0.7

420

800

100

0.225

$0.0175

More Details

Show More

1-25 of 25

Products per page

Jump to :