Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

BC847BW: NPN Bipolar Transistor

Product Description
The NPN Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-323/SC-70 package, which is designed for low power surface mount applications.
Features
 
  • Pb-Free Packages are Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
Applications
  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     NPN Bipolar Transistor   NPN   0.1   45   200   450   100   0.15   SC-70-3 / SOT-323-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     NPN Bipolar Transistor   NPN   0.1   45   200   450   100   0.15   SC-70-3 / SOT-323-3 
Package Availability
Type
PB free
Standard
SC-70-3 / SOT-323-3 x x