Low and Medium Voltage NPN Bipolar Transistor

Favorite

Overview

The Low and Medium Voltage NPN Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT723 package, which is designed for low power surface mount applications.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BC847BM3T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

NPN

General Purpose

0.25

0.1

45

50

6

0.7

0.66

200

450

100

0.26

$0.0363

More Details

Show More

1-25 of 25

Products per page

Jump to :