High Current NPN Bipolar Transistor

Favorite

Overview

This NPN Bipolar Transistor is designed for use in industrial and consumer applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • Pb-Free Package is Available*
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BC639

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

-

General Purpose

-

1

80

-

-

-

-

40

160

-

0.625

Price N/A

More Details

BC639-16ZL1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

NPN

General Purpose

-

1

80

-

-

-

-

100

250

-

0.625

Price N/A

More Details

BC639G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

NPN

General Purpose

-

1

80

-

-

-

-

40

160

-

0.625

Price N/A

More Details

BC639RL1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

NPN

General Purpose

-

1

80

-

-

-

-

40

160

-

0.625

Price N/A

More Details

BC639ZL1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

NPN

General Purpose

-

1

80

-

-

-

-

40

160

-

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :