PNP Bipolar Transistor

Favorite

Overview

The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • Pb-Free Package is Available*
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BC558B

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

-

-

BLKBX - Bulk Box

5000

N

-

-

-

-

30

-

-

-

-

180

460

-

0.625

Price N/A

More Details

BC558BRL1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

PNP

General Purpose

-

-

30

-

-

-

-

180

460

-

0.625

Price N/A

More Details

BC558BRLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

PNP

General Purpose

-

-

30

-

-

-

-

180

460

-

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :