Transistor NPN Silicon Plastic

Favorite

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Pb-Free Package is Available*
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BC546

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

-

-

BLKBX - Bulk Box

0

N

-

-

-

-

65

-

-

-

-

110

450

150

0.625

Price N/A

More Details

BC546ABU

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

NPN

Linear Switching Medium Power

0.6

0.1

65

80

6

0.7

0.55

110

450

150

0.625

$0.0329

More Details

BC546ATA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

NPN

-

-

-

-

-

-

-

-

110

450

150

0.625

Price N/A

More Details

BC546CTA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

NPN

Linear Switching Medium Power

0.6

0.1

65

80

6

0.7

0.55

110

450

150

0.625

$0.0345

More Details

Show More

1-25 of 25

Products per page

Jump to :