feedback
Rate this webpage

Need
Support?


BAW56L: 70 V Dual Common Anode Switching Diode

Overview
Specifications
Datasheet: Dual Common Anode Switching Diode
Rev. 8 (94.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview
Product Description
The Common Anode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-23 package which is designed for low power surface mount applications.
Features
 
  • Pb-Free Packages are Available
  • S & SSV1 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
Applications
  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAW56LT1G Active
AEC Qualified
Pb-free
Halide free
70 V Dual Common Anode Switching Diode SOT-23-3 318-08 1 Tape and Reel 3000 $0.0253
BAW56LT3G Active
AEC Qualified
Pb-free
Halide free
70 V Dual Common Anode Switching Diode SOT-23-3 318-08 1 Tape and Reel 10000 $0.0253
SBAW56LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
70 V Dual Common Anode Switching Diode SOT-23-3 318-08 1 Tape and Reel 3000 $0.0396
SBAW56LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
70 V Dual Common Anode Switching Diode SOT-23-3 318-08 1 Tape and Reel 10000 $0.0396
BAW56LT1 Last Shipments 
70 V Dual Common Anode Switching Diode SOT-23-3 318-08 1 Tape and Reel 3000  
BAW56LT3 Last Shipments 
70 V Dual Common Anode Switching Diode SOT-23-3 318-08 1 Tape and Reel 10000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 17:27:31 MST 2015) : 1239776
Avnet   (2015-07-09) : >100K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >100K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >50K
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 17:27:31 MST 2015) : 53560
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >50K
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : 8 to 12
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Dual Common Anode Switching Diode
Rev. 8 (94.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     70 V Dual Common Anode Switching Diode   Common Anode   70   1   2.4   0.2   6   2   SOT-23-3 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     70 V Dual Common Anode Switching Diode   Common Anode   70   1   2.4   0.2   6   2   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     70 V Dual Common Anode Switching Diode   Common Anode   70   1   2.4   0.2   6   2   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     70 V Dual Common Anode Switching Diode   Common Anode   70   1   2.4   0.2   6   2   SOT-23-3 
Previously Viewed Products
Clear List