feedback
Rate this webpage

Need
Support?


BAV70W: 100 V Dual Common Cathode Switching Diode

Overview
Specifications
Datasheet: Dual Switching Diode Common Cathode
Rev. 8 (59kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
The Common Cathode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-70 package which is designed for low power surface mount applications.
Features
 
  • Fast Switching Speed trr < 6ns
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAV70WT1G Active
AEC Qualified
Pb-free
Halide free
100 V Dual Common Cathode Switching Diode SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0253
SBAV70WT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
100 V Dual Common Cathode Switching Diode SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0331
BAV70WT1 Last Shipments 
100 V Dual Common Cathode Switching Diode SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >100K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >50K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Dual Switching Diode Common Cathode
Rev. 8 (59kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     100 V Dual Common Cathode Switching Diode   Common Cathode   100   1   5   0.2   6   1.5   SC-70-3 / SOT-323-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     100 V Dual Common Cathode Switching Diode   Common Cathode   100   1   5   0.2   6   1.5   SC-70-3 / SOT-323-3 
Previously Viewed Products
Clear List