100 V Dual Common Cathode Switching Diode

Favorite

Overview

The Common Cathode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-70 package which is designed for low power surface mount applications.

  • Fast Switching Speed trr < 6ns
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

BAV70WT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

N

Common Cathode

100

1

5

0.2

6

1.5

Price N/A

More Details

BAV70WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

Common Cathode

100

1

5

0.2

6

1.5

$0.0113

More Details

SBAV70WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

Common Cathode

100

1

5

0.2

6

1.5

$0.024

More Details

Show More

1-25 of 25

Products per page

Jump to :