feedback
Rate this webpage

Need
Support?


BAV70T: 100 V Dual Common Cathode Switching Diode

Overview
Specifications
Datasheet: Dual Switching Diode
Rev. 6 (61kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview
Product Description
This Common Cathode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-416/SC-75 package, which is designed for low power surface mount applications, where board space is at a premium.
Features
 
  • Pb-Free Package May be Available. The G-Suffix Denotes a Pb-Free Lead Finish
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAV70TT1G Active
AEC Qualified
Pb-free
Halide free
100 V Dual Common Cathode Switching Diode SC-75-3 463-01 1 Tape and Reel 3000 $0.0356
NSVBAV70TT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
100 V Dual Common Cathode Switching Diode SC-75-3 463-01 1 Tape and Reel 3000 $0.0392
NSVBAV70TT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
100 V Dual Common Cathode Switching Diode SC-75-3 463-01 1 Tape and Reel 10000 $0.0392
BAV70TT1 Last Shipments 
100 V Dual Common Cathode Switching Diode SC-75-3 463-01 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >100K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : Contact Factory
Datasheet: Dual Switching Diode
Rev. 6 (61kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     100 V Dual Common Cathode Switching Diode   Common Cathode   100   1   5   0.2   6   1.5   SC-75-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     100 V Dual Common Cathode Switching Diode   Common Cathode   100   1   5   0.2   6   1.5   SC-75-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     100 V Dual Common Cathode Switching Diode   Common Cathode   100   1   5   0.2   6   1.5   SC-75-3 
Previously Viewed Products
Clear List