Switching Diode, Common Cathode, Dual

Favorite

Overview

The BAV70M3T5G Common Cathode Switching Diode is a spin-off of our popular SOT-23 three-leaded device. It is designed for switching applications and is housed in the SOT-723 surface mount package. This device is ideal for low-power surface mount applications, where board space is at a premium.
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

BAV70M3T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

Common Cathode

100

1

2.5

0.2

6

1.5

$0.0241

More Details

Show More

1-25 of 25

Products per page

Jump to :