feedback
Rate this webpage

Need
Support?


BAV70: Switching Diode, Quad - Two Duals, Common Cathode, 100V

Overview
Specifications
Datasheet: Common Cathode Monolithic Dual Switching Diode
Rev. 6 (56kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
BAV70
Features
 
  • These are Pb-Free Devices
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAV70DXV6T1G Last Shipments
Pb-free
Halide free
Switching Diode, Quad - Two Duals, Common Cathode, 100V SOT-563 463A-01 1 Tape and Reel 4000  
BAV70DXV6T5 Last Shipments 
Pb-free
Halide free
Switching Diode, Quad - Two Duals, Common Cathode, 100V SOT-563 463A-01 1 Tape and Reel 8000  
BAV70DXV6T5G Active
AEC Qualified
Pb-free
Halide free
Switching Diode, Quad - Two Duals, Common Cathode, 100V SOT-563 463A-01 1 Tape and Reel 8000 $0.08
NSVBAV70DXV6T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Switching Diode, Quad - Two Duals, Common Cathode, 100V SOT-563 463A-01 1 Tape and Reel 8000 $0.0813
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Datasheet: Common Cathode Monolithic Dual Switching Diode
Rev. 6 (56kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Switching Diode, Quad - Two Duals, Common Cathode, 100V   Dual Common Cathode   100   0.715   60   0.2   6   1.5   SOT-563 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Switching Diode, Quad - Two Duals, Common Cathode, 100V   Dual Common Cathode   100   0.715   60   0.2   6   1.5   SOT-563 
Previously Viewed Products
Clear List