100 V, 200 mA 4 Small Signal Switching Diodes in dual common cathode configuration

Favorite

Overview

100 V, 200 mA 4 Small Signal Switching Diodes in dual common cathode configuration in small foot print SOT-563 6 pin package.

  • Low current rectification
  • Wearables
  • Small 6 pin package SOT-563
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

BAV70DXV6T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

1

-

REEL - Tape and Reel

1

N

Dual Common Cathode

100

0.715

60

0.2

6

1.5

Price N/A

More Details

BAV70DXV6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

N

Dual Common Cathode

100

0.715

60

0.2

6

1.5

Price N/A

More Details

BAV70DXV6T5

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

N

Dual Common Cathode

100

0.715

60

0.2

6

1.5

Price N/A

More Details

BAV70DXV6T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

N

Dual Common Cathode

100

0.715

60

0.2

6

1.5

Price N/A

More Details

NSVBAV70DXV6T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

N

Dual Common Cathode

100

0.715

60

0.2

6

1.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :