250 V Dual High Voltage Common Cathode Switching Diode

Overview

The high voltage switching diode is designed for high voltage, high speed switching applications. This common cathode dual diode device contains two high voltage switching diodes encapsulated in a SOT-23 surface mount package.

  • LCD TV
    Power Supply
    Industrial
  • General Purpose Switching Applications
  • Moisture Sensitivity Level: 1
    Fast Switching Speed
    Halide-Free
    Pb-Free

Tools and Resources

Product services, tools and other useful resources related to BAV23CL

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

BAV23CLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Common Cathode

250

1

0.1

0.4

150

5

2.90 x 2.40 x 1.00

$0.0293

More Details

BAV23CLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

Common Cathode

250

1

0.1

0.4

150

5

Price N/A

More Details

NSVBAV23CLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Common Cathode

250

1

0.1

0.4

150

5

2.90 x 2.40 x 1.00

$0.044

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.