feedback
Rate this webpage

Need
Support?


BAV199L: 70 V Switching Diode, dual, series

Overview
Specifications
Datasheet: Dual Series Switching Diode
Rev. 8 (121.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The switching diode is designed for high speed switching applications. This dual diode device contains two diodes in series encapsulated in a SOT-23 surface mount package.
Features
 
  • Low Leakage Current Applications
  • Medium Speed Switching Times
  • Available in 8 mm Tape and Reel - Use BAV199LT1 to order the 7 inch/3,000 unit reel
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAV199LT1G Active 
AEC Qualified
Pb-free
Halide free
70 V Switching Diode, dual, series SOT-23-3 318-08 1 Tape and Reel 3000 $0.06
SBAV199LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
70 V Switching Diode, dual, series SOT-23-3 318-08 1 Tape and Reel 3000 $0.0667
SBAV199LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
70 V Switching Diode, dual, series SOT-23-3 318-08 1 Tape and Reel 10000 $0.0708
BAV199LT1 Last Shipments 
70 V Switching Diode, dual, series SOT-23-3 318-08 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >100K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >50K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Datasheet: Dual Series Switching Diode
Rev. 8 (121.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     70 V Switching Diode, dual, series   Dual Series   70   1   0.005   0.215   3000   2   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     70 V Switching Diode, dual, series   Dual Series   70   1   0.005   0.215   3000   2   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     70 V Switching Diode, dual, series   Dual Series   70   1   0.005   0.215   3000   2   SOT-23-3 
Previously Viewed Products
Clear List