200 mA, 30 V, Schottky Diode

Favorite

Overview

This 30 V 200 mA Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.

  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage Typically with a VF = 350 mV @ IF = 10 mAdc
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

BAT54WT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

N

Single

30

0.32

2

0.2

0.6

5

10

Price N/A

More Details

BAT54WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

Single

30

0.32

2

0.2

0.6

5

10

$0.0181

More Details

NSVBAT54WT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

-

REEL - Tape and Reel

1

N

Single

30

0.32

2

0.2

0.6

5

10

Price N/A

More Details

NSVBAT54WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

Single

30

0.32

2

0.2

0.6

5

10

$0.0307

More Details

Show More

1-25 of 25

Products per page

Jump to :