200 mA, 30 V, Dual Schottky Diode, Common Cathode

Favorite

Overview

The Common Cathode Schottky Diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount package is excellent for hand held and portable applications where space is limited.

  • Portable Devices
  • Extremely Fast Switching Speed
  • Low VF (Forward Voltage) of typical 350 mV @ IF = 10 mA
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

BAT54CLT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

Common Cathode

30

0.32

2

0.2

0.6

5

10

Price N/A

More Details

BAT54CLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

Common Cathode

30

0.32

2

0.2

0.6

5

10

$0.0116

More Details

BAT54CLT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

Common Cathode

30

0.32

2

0.2

0.6

5

10

$0.0113

More Details

SBAT54CLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

Common Cathode

30

0.32

2

0.2

0.6

5

10

$0.0367

More Details

Show More

1-25 of 25

Products per page

Jump to :