200 mA, 30 V, Schottky Diode, Dual Common Anode

Favorite

Overview

The Common Anode Schottky Diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.

  • Extremely Fast Switching Speed
  • Low Forward Voltage 0.35 Volts (Typ) @ IF = 10 mAdc
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

BAT54ALT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

Common Anode

30

0.32

2

0.2

0.6

5

10

Price N/A

More Details

BAT54ALT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

Common Anode

30

0.32

2

0.2

0.6

5

10

$0.0139

More Details

BAT54ALT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

Common Anode

30

0.32

2

0.2

0.6

5

10

Price N/A

More Details

SBAT54ALT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

Common Anode

30

0.32

2

0.2

0.6

5

10

$0.0367

More Details

SBAT54ALT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

Common Anode

30

0.32

2

0.2

0.6

5

10

$0.0367

More Details

Show More

1-25 of 25

Products per page

Jump to :