BAS70-04L: 70 V Schottky Diode, Dual, Series

Overview
Specifications
Packages
Datasheet: Schottky Diode, dual, series, SOT23, 70V
Rev. 10 (91.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications, where space is limited.
Features
 
  • Extremely Fast Switching Speed
  • Low Forward Voltage 0.75 Volts (Typ) @ IF = 10 mAdc
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAS70-04LT1G Active
AEC Qualified
Pb-free
Halide free
70 V Schottky Diode, Dual, Series SOT-23-3 318-08 1 Tape and Reel 3000 $0.128
SBAS70-04LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
70 V Schottky Diode, Dual, Series SOT-23-3 318-08 1 Tape and Reel 3000 Contact Sales Office
BAS70-04LT1 Last Shipments 
70 V Schottky Diode, Dual, Series SOT-23-3 318-08 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
VF Max (V) : 0.41
VRRM Min (V) : 70
IFSM Max (A) : 0.1
: AEC Qualified
: Pb-free
: Halide free
IRM Max (uA) : 0.1
Configuration : Series
Cj Max (pF) : 2
Package Type : SOT-23-3
Market Leadtime (weeks) :
Avnet (2013-05-17) : >10K
Digi-Key (2013-05-17) : >100K
Future Electronics (2013-05-17) : >10K
Mouser (2013-05-17) : >10K
Newark (2013-05-17) : <1K
P&S (2013-05-17) : <1K
WPI (2013-05-17) : >10K
VF Max (V) : 0.41
VRRM Min (V) : 70
IFSM Max (A) : 0.1
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
IRM Max (uA) : 0.1
Configuration : Series
Cj Max (pF) : 2
Package Type : SOT-23-3
Market Leadtime (weeks) :
Market Leadtime (weeks) :
Datasheet: Schottky Diode, dual, series, SOT23, 70V
Rev. 10 (91.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     70 V Schottky Diode, Dual, Series   Series   70   0.41   0.1     0.1     2   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     70 V Schottky Diode, Dual, Series   Series   70   0.41   0.1     0.1     2   SOT-23-3 
Previously Viewed Products
Clear List