120 mA, 40 V, Schottky Diode, dual, series

Favorite

Overview

The Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications, where space is limited.

  • Extremely Fast Switching Speed
  • Low Forward Voltage, VF = 500 mV (Typ) @ IF = 10 mA
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

BAS40-04LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

N

Series

40

0.38

1

0.12

0.2

-

5

Price N/A

More Details

BAS40-04LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

Series

40

0.38

1

0.12

0.2

-

5

$0.0188

More Details

SBAS40-04LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

Series

40

0.38

1

0.12

0.2

-

5

$0.0285

More Details

Show More

1-25 of 25

Products per page

Jump to :