feedback
Rate this webpage

Need
Support?


BAS21SL: 250 V High Voltage Switching Diode, Dual, Series

Overview
Specifications
Packages
Datasheet: Dual Series High-Voltage Switching Diode, 250V
Rev. 6 (93.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The high voltage switching diode is designed for high voltage, high speed switching applications. This dual diode device contains two high voltage switching diodes in series encapsulated in a SOT-23 surface mount package.
Features
 
  • Moisture Sensitivity Level: 1
  • ESD Rating-Human Body Model: Class 1, Machine Model: Class B
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAS21SLT1G Active
AEC Qualified
Pb-free
Halide free
250 V High Voltage Switching Diode, Dual, Series SOT-23-3 318-08 1 Tape and Reel 3000 $0.046
NSVBAS21SLT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
250 V High Voltage Switching Diode, Dual, Series SOT-23-3 318-08 1 Tape and Reel 3000 $0.0507
BAS21SLT1 Last Shipments
250 V High Voltage Switching Diode, Dual, Series SOT-23-3 318-08 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >100K
Chip1Stop   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >50K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Datasheet: Dual Series High-Voltage Switching Diode, 250V
Rev. 6 (93.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     250 V High Voltage Switching Diode, Dual, Series   Dual Series   250   1   1   0.225   50   5   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     250 V High Voltage Switching Diode, Dual, Series   Dual Series   250   1   1   0.225   50   5   SOT-23-3 
Previously Viewed Products
Clear List