feedback
Rate this webpage

Need
Support?


BAS20L: 200 V Switching Diode

Overview
Specifications
Packages
Datasheet: Switching Diode High Voltage
Rev. 16 (66kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview
Product Description
The high voltage switching diode is designed for high voltage, high speed switching applications. This dual diode device contains two electrically isolated high voltage switching diodes encapsulated in a SOT-23 surface mount package.
Features
 
  • Pb-Free Package is Available.
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAS20LT1G Active
AEC Qualified
Pb-free
Halide free
200 V Switching Diode SOT-23-3 318-08 1 Tape and Reel 3000 $0.0333
NSVBAS20LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
200 V Switching Diode SOT-23-3 318-08 1 Tape and Reel 10000 $0.0367
SBAS20LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
200 V Switching Diode SOT-23-3 318-08 1 Tape and Reel 3000 $0.0396
BAS20LT1 Last Shipments
200 V Switching Diode SOT-23-3 318-08 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 18:03:58 MST 2015) : 120976
Avnet   (2015-07-09) : >50K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >50K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 18:03:58 MST 2015) : 390000
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Switching Diode High Voltage
Rev. 16 (66kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     200 V Switching Diode   Single   200   1   0.1   0.2   50   5   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     200 V Switching Diode   Single   200   1   0.1   0.2   50   5   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     200 V Switching Diode   Single   200   1   0.1   0.2   50   5   SOT-23-3 
Previously Viewed Products
Clear List