feedback
Rate this webpage

Need
Support?


BAS19L: Switching Diode, High Voltage 120 V

Overview
Specifications
Packages
Datasheet: Switching Diode High Voltage
Rev. 16 (66kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The high voltage switching diode is designed for high voltage, high speed switching applications. This dual diode device contains two electrically isolated high voltage switching diodes encapsulated in a SOT-23 surface mount package.
Features
 
  • Pb-Free Package is Available.
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAS19LT1G Active
AEC Qualified
Pb-free
Halide free
Switching Diode, High Voltage 120 V SOT-23-3 318-08 1 Tape and Reel 3000 $0.0333
BAS19LT3G Active
AEC Qualified
Pb-free
Halide free
Switching Diode, High Voltage 120 V SOT-23-3 318-08 1 Tape and Reel 10000 $0.0159
NSVBAS19LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Switching Diode, High Voltage 120 V SOT-23-3 318-08 1 Tape and Reel 3000 $0.044
BAS19LT1 Last Shipments
Switching Diode, High Voltage 120 V SOT-23-3 318-08 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 22:34:16 MST 2015) : 601
Avnet   (2015-07-09) : >100K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >50K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Datasheet: Switching Diode High Voltage
Rev. 16 (66kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Switching Diode, High Voltage 120 V   Single   120   1   0.1   0.2   50   5   SOT-23-3 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Switching Diode, High Voltage 120 V   Single   120   1   0.1   0.2   50   5   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Switching Diode, High Voltage 120 V   Single   120   1   0.1   0.2   50   5   SOT-23-3 
Previously Viewed Products
Clear List