100V, 200mA Switching Diode in SC-70

Favorite

Overview

This 100V Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-70 package which is designed for low power surface mount applications.

  • Reverse Current & Data Line Protection
  • Reference Voltage Circuits
  • Data Merging (ORing)
  • Computers & Peripherals
  • Automotive Control Modules
  • Standard Forward Voltage: 715mV @ 1mA IF
  • Low Leakage: 5nA TYP @ 50V
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

BAS16WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

Single

100

1

0.02

0.2

6

2

$0.0109

More Details

NSVBAS16WT3G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

10000

N

Single

100

1

0.02

0.2

6

2

$0.0513

More Details

SBAS16WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

Single

100

1

0.02

0.2

6

2

$0.0496

More Details

Show More

1-25 of 25

Products per page

Jump to :