feedback
Rate this webpage

Need
Support?


BAS16T: 100 V Switching Diode

Overview
Specifications
Packages
Datasheet: Silicon Switching Diode
Rev. 4 (95.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
The switching diode is designed for high speed switching applications.
Features
 
  • Pb-Free Package is Available*
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAS16TT1G Active
AEC Qualified
Pb-free
Halide free
100 V Switching Diode SC-75-3 463-01 1 Tape and Reel 3000 Contact Sales Office
BAS16TT1 Last Shipments
100 V Switching Diode SC-75-3 463-01 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >50K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Silicon Switching Diode
Rev. 4 (95.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     100 V Switching Diode   Single   100   1   1   0.2   6   2   SC-75-3 
Previously Viewed Products
Clear List