feedback
Rate this webpage

Need
Support?


BAS16H: 100 V Switching Diode

Overview
Specifications
Packages
Datasheet: Switching Diode
Rev. 11 (90.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The switching diode is designed for high speed switching applications.
Features
 
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAS16HT1G Active
AEC Qualified
Pb-free
Halide free
100 V Switching Diode SOD-323 477-02 1 Tape and Reel 3000 $0.0345
SBAS16HT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
100 V Switching Diode SOD-323 477-02 1 Tape and Reel 3000 $0.0333
SBAS16HT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
100 V Switching Diode SOD-323 477-02 1 Tape and Reel 10000 $0.04
BAS16HT1 Last Shipments 
100 V Switching Diode SOD-323 477-02 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Arrow   (Fri Jul 10 17:48:15 MST 2015) : 92697
Avnet   (2015-07-09) : >1M
Digikey   (2015-07-09) : >50K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >50K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Datasheet: Switching Diode
Rev. 11 (90.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     100 V Switching Diode   Single   100   1   1   0.2   6   2   SOD-323 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     100 V Switching Diode   Single   100   1   1   0.2   6   2   SOD-323 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     100 V Switching Diode   Single   100   1   1   0.2   6   2   SOD-323 
Previously Viewed Products
Clear List