feedback
Rate this webpage

Need
Support?


BAS16: Dual Switching Diode, 100 V

Overview
Specifications
Packages
Datasheet: Dual Switching Diode
Rev. 4 (97.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
Dual switching diode in the SOT-563 package.
Features
 
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Reflow Temperature: 260°C
  • Extremely Small SOD-523 Package
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
Applications
  • High-Speed Switching Applications
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAS16DXV6T1 Last Shipments
Pb-free
Halide free
Dual Switching Diode, 100 V SOT-563 463A-01 1 Tape and Reel 4000  
BAS16DXV6T1G Active
AEC Qualified
Pb-free
Halide free
Dual Switching Diode, 100 V SOT-563 463A-01 1 Tape and Reel 4000 $0.08
BAS16DXV6T5 Last Shipments 
Pb-free
Halide free
Dual Switching Diode, 100 V SOT-563 463A-01 1 Tape and Reel 8000  
SBAS16DXV6T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Dual Switching Diode, 100 V SOT-563 463A-01 1 Tape and Reel 4000 $0.088
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Datasheet: Dual Switching Diode
Rev. 4 (97.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Dual Switching Diode, 100 V   Dual   100   1   0.02   0.2   6   2   SOT-563 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Dual Switching Diode, 100 V   Dual   100   1   0.02   0.2   6   2   SOT-563 
Previously Viewed Products
Clear List