70 V Switching Diode

Overview

The switching diode is designed for high speed switching applications. This device is housed in a SOT-23 surface mount package which is ideal for automated insertion.

  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BAL99L

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

BAL99LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

Single

70

1

2.4

0.1

6

1.5

Price N/A

More Details

BAL99LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Single

70

1

2.4

0.1

6

1.5

2.90 x 2.40 x 1.00

$0.0199

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.