feedback
Rate this webpage

Need
Support?


ATP602: N-Channel Power MOSFET, 600V, 5A, 2.7Ω, ATPAK

Datasheet: N-Channel Power MOSFET, 600V, 5A, 2.7Ohm, ATPAK
Rev. 1 (349.0kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
ATP602 is an N-Channel Power MOSFET, 600V, 5A, 2.7Ω, ATPAK for general purpose switching applications.
Features
 
  • ON-resistance RDS(on) = 2.1Ω (typ)
  • 10V drive
  • Input capacitance Ciss = 350pF (typ)
  • Halogen free compliance
Technical Documentation & Design Resources
Tutorials (1) Package Drawings (1)
Data Sheets (1) Videos (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
ATP602-TL-H Consult Sales Office
Pb-free
Halide free
N-Channel Power MOSFET, 600V, 5A, 2.7Ω, ATPAK DPAK (Single Gauge) / ATPAK 369AM 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

New Products
 

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available