ATP208: N-Channel Power MOSFET, 40V, 90A, 6mOhm, Single ATPAK
Product Description
ATP208 is N-Channel Power MOSFET, 40V, 90A, 6mOhm, Single ATPAK for general purpose switching applications.
|
 |
New Products |
 |
| |
NTP8G206N
:
Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|