feedback
Rate this webpage

Need
Support?


ATP207: N-Channel Power MOSFET, 40V, 65A, 9.1mOhm, Single ATPAK

Datasheet: N-Channel Power MOSFET, 40V, 65A, 9.1mOhm, Single ATPAK
Rev. 1 (336.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
ATP207 is N-Channel Power MOSFET, 40V, 65A, 9.1mOhm, Single ATPAK for general purpose switching applications.
Features
 
  • Low on resistance
  • Large current
  • 4.5 V drive
  • Slim package
  • Halogen free compliance
  • Protection diode in
Technical Documentation & Design Resources
Tutorials (2) Package Drawings (1)
Simulation Models (1) Videos (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
ATP207-TL-H Consult Sales Office
Pb-free
Halide free
N-Channel Power MOSFET, 40V, 65A, 9.1mOhm, Single ATPAK DPAK (Single Gauge) / ATPAK 369AM 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Digikey   (2015-07-09) : >1K
Previously Viewed Products
Clear List

New Products
 

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies