P-Channel Power MOSFET -40V, -30A, 25mΩ

Favorite

Overview

ATP106 is P-Channel Power MOSFET -40V, -30A, 25mOhm, Single ATPAK for General-Purpose Switching Device Application.

  • This product is general usage and suitable for many different applications
  • Low ON-resistance
  • Large current
  • 4.5V drive
  • Slim package
  • Halogen free compliance
  • Protection diode in
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

ATP106-TL-H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK (Single Gauge) / ATPAK

1

260

REEL

3000

N

-40

25

P-Channel

Single

20

2.6

-30

40

-

41

-

29

1380

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :