ATP104: P-Channel Power MOSFET, -30V, -75A, 8.4mOhm, Single ATPAK
Product Description
ATP104 is P-Channel Power MOSFET, -30V, -75A, 8.4mOhm, Single ATPAK for General-Purpose Switching Device Application.
|
 |
New Products |
 |
| |
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|