feedback
Rate this webpage

Need
Support?


ATP102: P-Channel Power MOSFET, -30V, -40A, 18.5mOhm, Single ATPAK

Datasheet: P-Channel Power MOSFET, -30V, -40A, 18.5mOhm, Single ATPAK
Rev. 1 (339.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
ATP102 is P-Channel Power MOSFET, -30V, -40A, 18.5mOhm, Single ATPAK for general purpose switching applications.
Features
 
  • Low ON-resistance
  • Large current
  • Slim packag
  • 4.5V drive
  • Halogen free compliance
  • Integrated Protection diode
Technical Documentation & Design Resources
Tutorials (2) Package Drawings (1)
Data Sheets (1) Videos (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
ATP102-TL-H Consult Sales Office
Pb-free
Halide free
P-Channel Power MOSFET, -30V, -40A, 18.5mOhm, Single ATPAK DPAK (Single Gauge) / ATPAK 369AM 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Previously Viewed Products
Clear List

New Products
 

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies