CMOS Image Sensor, 5 MP, 1/4"

Favorite

Overview

ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level.The AR0542 is a 1/4-inch CMOS active-pixel digital image sensor incorporating sophisticated on-chip camera functions such as windowing, mirroring, column and row skip modes, and snapshot mode. It is programmable through a simple two-wire serial interface and has very low power consumption.
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

AR0542MBSC25SUD20

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

CMOS

5

15

1/4 Inch

Electronic Rolling

1.4 x 1.4

-

RGB

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :