CMOS Image Sensor, 2.3 MP, 1/2.7"

Favorite

Overview

The AR0239 from ON Semiconductor is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1936 (H) × 1188 (V). It captures images in either linear or high dynamic range modes, with rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. The AR0239 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video.

  • Video Surveillance
  • High Dynamic Range Imaging
  • Security Camera
  • Action camera
  • Car DVR
  • Body camera
  • 2.3Mp at 90 fps for Excellent Video Performance
  • Small Optical Format (1/2.7−inch)
  • 1080p Mode for 16:9 Video
  • Superior Low−light Performance
  • 3.0um large Back Side Illuminated Pixel Technology
  • Supports Line Interleaved T1/T2/T3 Readout to Enable HDR Processing in ISP Chip at 1080P and 30fps
  • On−chip Phase−locked Loop (PLL) Oscillator
  • Integrated Color and Lens Shading Correction
  • Slave Mode for Precise Frame−rate Control
  • Data Interfaces: - HiSPi (SLVS) − 4 Lanes - MIPI CSI−2 − 4 Lanes - Parallel
  • Auto Black Level Calibration
  • High−speed Configurable Context Switching
  • Temperature Sensor
  • Fast Mode Plus Compatible 2 Wire Interface
  • Multi-camera synchronization support
  • High-speed configurable context switching
  • Advanced HDR with Flexible Exposure Ratio Control
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

AR0239SRSC00SUEA0-DP

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IBGA-63

4

260

JTRAY

2600

N

CMOS

2.3

90

1/2.7 inch

Rolling

3.0 x 3.0

Multi

Bayer Color

Price N/A

More Details

AR0239SRSC00SUEA0-DPBR

Loading...

Lifetime

CAD Model

Pb

A

H

P

IBGA-63

4

260

JTRAY

2600

N

CMOS

2.3

90

1/2.7 inch

Rolling

3.0 x 3.0

Multi

Bayer Color

Price N/A

More Details

AR0239SRSC00SUEA0-DR

Loading...

Obsolete

CAD Model

Pb

A

H

P

IBGA-63

4

260

JTRAY

2600

N

CMOS

2.3

90

1/2.7 inch

Rolling

3.0 x 3.0

Multi

Bayer Color

Price N/A

More Details

AR0239SRSC00SUEA0-DRBR

Loading...

Obsolete

CAD Model

Pb

A

H

P

IBGA-63

4

260

JTRAY

2600

N

CMOS

2.3

90

1/2.7 inch

Rolling

3.0 x 3.0

Multi

Bayer Color

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :