CMOS Image Sensor, Digital, 2.1 MP/Full HD, 1/2.7-inch

Favorite

Overview

The AR0237AT is a 1/2.7−inch CMOS digital image sensor with an active−pixel array of 1928 (H) × 1088 (V). It captures images in either linear or high dynamic range modes, with a rolling−shutter readout. It includes sophisticated camera functions such as in−pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two−wire serial interface. The AR0237AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video.

  • Automotive Surround View
  • Automotive Scene Viewing, Including DVR
  • High Dynamic Range Imaging
  • Automotive
  • Surround View Camera
  • DVR
  • Superior Low−light Performance
  • Latest 3.0 μm pixel with DR−Pix Technology with Dual Conversion Gain
  • Full HD Support at Up to 1080p 60 fps for Superior Video Performance
  • Linear or High Dynamic Range Capture
  • Supports Line Interleaved T1/T2 Readout to Enable HDR Processing in ISP Chip
  • Support for External Mechanical Shutter
  • On−chip Phase−locked Loop (PLL) Oscillator
  • Integrated Position−based Color and Lens Shading Correction
  • Slave Mode for Precise Frame−rate Control
  • Stereo/3D Camera Support
  • Statistics Engine
  • Data Interfaces: Four−lane Serial High− speed Pixel Interface (HiSPi) Differential Signaling (SLVS and HiVCM), or Parallel
  • Auto Black Level Calibration
  • High−speed Configurable Context Switching
  • Temperature Sensor
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

AR0237ATSC12XUEA0-DPBR

Loading...

Lifetime

CAD Model

Pb

A

H

P

IBGA-80

3

260

JTRAY

2400

N

CMOS

2.1

60

1/2.7 inch

Electronic Rolling and Global Reset Release

3.0 x 3.0

Parallel

RGB

Price N/A

More Details

AR0237ATSC12XUEA0-DRBR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IBGA-80

3

260

JTRAY

2400

N

CMOS

2.1

60

1/2.7 inch

Electronic Rolling and Global Reset Release

3.0 x 3.0

Parallel

RGB

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :