CMOS Image Sensor, 2.1 MP, 1/2.7"

Favorite

Overview

The AR0237 is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1928 (H) x 1088 (V). It captures images in either linear or high dynamic range modes with a rolling-shutter readout, and includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance, and is programmable through a simple two-wire serial interface. The AR0237 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video.

  • Video surveillance
  • 1080p60 (Surveillance) video applications
  • High dynamic range imaging
  • Surveillance camera
  • Superior low-light performance
  • DR-PIX (TM) technology with Dual Conversion Gain
  • Full HD support at up to 1080p 60 fps for superior video performance
  • Linear or high dynamic range capture
  • On-chip phase-locked loop (PLL) oscillator
  • Support for external mechanical shutter
  • Supports line interleaved T1/T2 readout to enable HDR processing in ISP chip
  • Integrated position-based color and lens shading correction
  • Slave mode for precise frame-rate control
  • Stereo/3D camera support
  • Statistics engine
  • Four-lane serial high-speed pixel interface (HiSPi), differential signaling (SLVS and HiVcm), or parallel data interface
  • Auto black level calibration
  • High-speed configurable context switching
  • Temperature sensor
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

AR0237CSSC00SHRA0-DR

Loading...

Obsolete

CAD Model

Pb

A

H

P

PLCC-48

4

260

JTRAY

1520

N

CMOS

2.1

60

1/2.7 inch

Electronic Rolling and Global Reset Release

3.0 x 3.0

HiSPi™

Bayer Color

Price N/A

More Details

AR0237CSSC00SPRA0-DR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PLCC-48

4

260

JTRAY

1520

N

CMOS

2.1

60

1/2.7 inch

Electronic Rolling and Global Reset Release

3.0 x 3.0

Parallel

Bayer Color

Price N/A

More Details

AR0237CSSC00SUEA0-DR

Loading...

Obsolete

CAD Model

Pb

A

H

P

IBGA-80

4

260

JTRAY

2400

N

CMOS

2.1

60

1/2.7 inch

Electronic Rolling and Global Reset Release

3.0 x 3.0

Multi

Bayer Color

Price N/A

More Details

AR0237CSSC12SHRA0-DR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PLCC-48

4

260

JTRAY

1520

N

CMOS

2.1

60

1/2.7 inch

Electronic Rolling and Global Reset Release

3.0 x 3.0

HiSPi™

Bayer Color

Price N/A

More Details

AR0237CSSC12SPRA0-DR

Loading...

Active

CAD Model

Pb

A

H

P

PLCC-48

4

260

JTRAY

1520

Y

CMOS

2.1

60

1/2.7 inch

Electronic Rolling and Global Reset Release

3.0 x 3.0

Parallel

Bayer Color

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :