Image Signal Processor, 2 MP

Favorite

Overview

AP0200AT is a dedicated automotive image co-processor that enables flexible camera platforms using high performance ON Semiconductor megapixel high dynamic range (HDR) sensors. The two-chip solution of sensor and co-processor allows for multiple camera price and performance points with re-use of circuit board design, fast time to market and design flexibility. Sensor performance is enhanced by the reduction in heat resulting from a separate co-processor chip while at the same time enabling high performance features. The AP0200AT offers Ethernet output and supports up to 2 Megapixel sensors. It includes a spatial transfer engine that works with up to 1.2 MP sensors and offers 185-degree fisheye lens distortion correction, perspective correction and multiple view options such as split side view, triptych and trailer hitch. This co-processor works with ON Semiconductor's AR0230AT, AR0132AT, AR0140AT and AR0136AT HDR automotive sensors, and is ideal for Ethernet rear view cameras.

  • Automotive
  • HDR
  • Ethernet
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
Frame Rate (fps)

Video

Output Format

Compatible Sensors

Reference Price

AP0200AT2L00XEGA0-DR

Loading...

Active

CAD Model

Pb

A

H

P

VFBGA-100

3

260

JTRAY

2600

Y

30

960p/45 fps

MJPEG

AR0230AT

Price N/A

More Details

AP0200AT2L00XEGA0-DR1

Loading...

Last Shipments

CAD Model

Pb

A

H

P

VFBGA-100

3

260

JTRAY

260

N

30

960p/45 fps

MJPEG

AR0230AT

Price N/A

More Details

AP0200AT2L00XEGA0-TR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

VFBGA-100

3

260

REEL

3000

N

30

960p/45 fps

MJPEG

AR0230AT

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :