Image Signal Processor, 1 MP

Active

Overview

AP0102AT is a dedicated automotive image co-processor that enables flexible camera platforms using high performance ON Semiconductor megapixel high dynamic range (HDR) sensors. The two-chip solution of sensor and co-processor allows for multiple camera price and performance points with re-use of circuit board design, fast time to market and design flexibility. Sensor performance is enhanced by the reduction in heat resulting from a separate co-processor chip while at the same time enabling high performance features. The AP0102AT supports 185-degree fisheye lens distortion correction, perspective correction and multiple view options such as split side view, triptych and trailer hitch. This co-processor works with ON Semiconductor's AR0132AT, AR0140AT and AR0136AT HDR automotive sensors, and is ideal for digital rear view cameras.

  • Automotive

  • HDR

Tools and Resources

Product services, tools and other useful resources related to AP0102AT
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
Frame Rate (fps)

Video

Output Format

Compatible Sensors

Reference Price

AP0102AT2L00XPGA0-DR

Loading...

Active

CAD Model

Pb

A

H

P

VFBGA-100

3

260

JTRAY

2600

Y

45

720p/60 fps

YUV

AR0231

Price N/A

More Details

AP0102AT2L00XPGA0-TR

Loading...

Active

CAD Model

Pb

A

H

P

VFBGA-100

3

260

REEL

3000

Y

45

720p/60 fps

YUV

AR0140AT

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.